Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | SH17844-12 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE JIS KAWASAKI, KOMATSU | Female JIS Kawasaki, Komatsu |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.417 | |
| Hex size 1 MM | 36.0 | |
| Item type | NUT | Nut |
| Material | CARBON STEEL | Carbon steel |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | SH17844 | SH17844 |
| Thread sealant | NO | No |
| Thread size 1 | M30X1.5 | M30x1.5 |