Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.560 | |
| A dimension MM | 14.224 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | SH18306-02C | |
| Compatible hose ID IN | 0.120 | |
| Compatible hose ID MM | 3.200 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.540 | |
| End connection hex size MM | 14.000 | |
| End connection torque | 13-15 LB-FT(18-20 NM) | 13-15 lb-ft(18-20 Nm) |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -2 | -2 |
| Inside diameter IN | 0.330 | |
| Inside diameter MM | 8.382 | |
| Product height in | 0.540 | |
| Product height mm | 13.716 | |
| Product length in | 0.560 | |
| Product length mm | 14.224 | |
| Product material | 303 STAINLESS STEEL | 303 Stainless steel |
| Product width in | 0.540 | |
| Product width mm | 13.716 | |
| Thread size 1 | G 1/8 | G 1/8 |