Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.700 | |
| A dimension MM | 17.860 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.748 | |
| End connection hex size MM | 19.000 | |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.748 | |
| Hex size 1 MM | 19.000 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.490 | |
| Inside diameter MM | 12.446 | |
| Material | CARBON STEEL | Carbon steel |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |
| Thread size 1 | G 1/4 | G 1/4 |
| Working pressure max bar | 450 | |
| Working pressure max psi | 6550 |
