Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.879 | |
| A dimension MM | 22.320 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | SH18306-12 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.266 | |
| End connection hex size MM | 32.000 | |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PASSIVATE | Passivate |
| Hex size 1 IN | 1.260 | |
| Hex size 1 MM | 32.0 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.950 | |
| Inside diameter MM | 24.130 | |
| Item type | NUT | Nut |
| Material | CARBON STEEL | Carbon steel |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product serial name | SH18306 | SH18306 |
| Product width in | 1.259 | |
| Product width mm | 31.979 | |
| Thread sealant | NO | No |
| Thread size 1 | G 3/4 | G 3/4 |
