Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.010 | |
| A dimension MM | 25.654 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | SH18306-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.609 | |
| End connection hex size MM | 41.000 | |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PASSIVATE | Passivate |
| Hex size 1 IN | 1.614 | |
| Hex size 1 MM | 41.0 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.200 | |
| Inside diameter MM | 30.480 | |
| Item type | NUT | Nut |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product serial name | SH18306 | SH18306 |
| Product width in | 1.600 | |
| Product width mm | 40.640 | |
| Thread sealant | NO | No |
| Thread size 1 | G 1-11 | G 1-11 |
