FC350-06CLASS A CLEANING REQUIRE-product-details

FC350-06CLASS A CLEANING REQUIRE

SH7612316-1080A


Tools

Product specifications

Characteristic
Value
ApplicationAirCoolant systemsFuelGasolineLubricating oils
CertificationsDNVDOT FMVSS 106 Type AIIUSCG
CompliancesABSSAE J1402
Fitting angle shape 190° Elbow standard drop
Fitting angle shape 290° Elbow standard drop
HA Length UOMMetric mm
Hose SeriesFC350 Series
Hose sizeSize 06
Overall length IN40.2
Overall length MM1020
Thread size 111/16-16 UN
Thread size 211/16-16 UN