Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | WATER | Water |
| Bend radius min (inch) | 1.250 | |
| Bend radius min (mm) | 31.800 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Burst pressure (bar) | 414 | |
| Burst pressure (psi) | 6000 | |
| Catalog Item | SH7612353-3000 | |
| Color | BLUE | Blue |
| Compliances | MIL-L-7808 | MIL-L-7808 |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 2 WIRE BRAID | 2 Wire Braid |
| Cover material | CHLORINATED POLYETHYLENE (CPE) | Chlorinated Polyethylene (CPE) |
| Hose_Length_tolerance | +2/-0% | +2/-0% |
| Inside diameter (inch) | 0.31 | |
| Inside diameter (mm) | 7.90 | |
| Lay line style | INK JET | Ink jet |
| Length (in) | 300.00000 | |
| Length (mm) | 7620.00000 | |
| Outside diameter (inch) | 0.68 | |
| Outside diameter (mm) | 17.27 | |
| Package form | CUT LENGTH | Cut length |
| Product height in | 0.310 | |
| Product height mm | 7.900 | |
| Product width in | 0.310 | |
| Product width mm | 7.900 | |
| Qualified hose fittings | ONE-PIECE HAMMER UNION | One-piece hammer union |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | FC234 SERIES | FC234 Series |
| Size | -6 | -6 |
| Tube material | CHLORINATED POLYETHYLENE (CPE) | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 16 | |
| Vacuum rating (mmHg) | 406.40 | |
| Working pressure max (bar) | 103 | |
| Working pressure max (psi) | 1500 | |
| Working temperature max (C) | 150 | |
| Working temperature max (F) | 302.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
