FC234-10 HOSE ASSY-product-details

FC234-10 HOSE ASSY

SH7612359-0392AT


Tools

Product specifications

Characteristic
Value
ApplicationCrude oilFuel and lube oilsGasolineHydraulic systemsPhosphate ester based fluidsWater
CertificationsDNVMSHA ApprovedUSCGUSCG AI
CompliancesABSSAE J1527A1
Fitting angle shape 190° Elbow standard drop
Fitting angle shape 2Straight
HA Length UOMMetric mm
Hose SeriesFC234 Series
Hose sizeSize 10
Overall length IN12.4
Overall length MM314
Thread size 11-14 UNS
Thread size 21-14 UNS