Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIRCOOLANT SYSTEMSFUELGASOLINELUBRICATING OILS | AirCoolant systemsFuelGasolineLubricating oils |
| Brand | DANFOSS | Danfoss |
| Catalog Item | SH7612373-0432 | |
| Certifications | DNVDOT FMVSS 106 TYPE AIIUSCG | DNVDOT FMVSS 106 Type AIIUSCG |
| Compliances | ABSSAE J1402 | ABSSAE J1402 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| HA Length UOM | M | Metric mm |
| Hose series | FC350 SERIES | FC350 Series |
| Hose size | 20 | Size 20 |
| Overall length IN | 12.9 | |
| Overall length MM | 328 | |
| Thread size 1 | 1 11/16-12 UN | 1 11/16-12 UN |
| Thread size 2 | 1 11/16-12 UN | 1 11/16-12 UN |