Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | WATER | Water |
| Bend radius min (inch) | 1.750 | |
| Bend radius min (mm) | 44.500 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Burst pressure (bar) | 345 | |
| Burst pressure (psi) | 5000 | |
| Catalog Item | SH7612396-0390 | |
| Certifications | DNVMSHA APPROVEDUSCGUSCG AI | DNVMSHA ApprovedUSCGUSCG AI |
| Color | BLUE | Blue |
| Compliances | MIL-L-7808 | MIL-L-7808 |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 2 WIRE BRAID | 2 Wire Braid |
| Cover material | CHLORINATED POLYETHYLENE (CPE) | Chlorinated Polyethylene (CPE) |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | A | 45° Elbow |
| HA Length UOM | M | Metric mm |
| Hose series | FC234 SERIES | FC234 Series |
| Hose size | 08 | Size 08 |
| Hose_Length_tolerance | +2/-0% | +2/-0% |
| Inside diameter (inch) | 0.41 | |
| Inside diameter (mm) | 10.30 | |
| Lay line style | INK JET | Ink jet |
| Length (in) | 39.00000 | |
| Length (mm) | 990.60000 | |
| Outside diameter (inch) | 0.76 | |
| Outside diameter (mm) | 19.30 | |
| Overall length IN | 12.1 | |
| Overall length MM | 308 | |
| Package form | CUT LENGTH | Cut length |
| Product height in | 0.410 | |
| Product height mm | 10.300 | |
| Product width in | 0.410 | |
| Product width mm | 10.300 | |
| Qualified hose fittings | ONE-PIECE HAMMER UNION | One-piece hammer union |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | FC234 SERIES | FC234 Series |
| Size | -8 | -8 |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |
| Thread size 2 | 13/16-16 UN | 13/16-16 UN |
| Tube material | CHLORINATED POLYETHYLENE (CPE) | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 16 | |
| Vacuum rating (mmHg) | 406.40 | |
| Working pressure max (bar) | 86 | |
| Working pressure max (psi) | 1250 | |
| Working temperature max (C) | 150 | |
| Working temperature max (F) | 302.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
