Product specifications
Characteristic | Value |
|---|---|
| Application | Coolant systemsCrude oilFuelPneumatic systems |
| Certifications | DNVDOT FMVSS 106 Type AIIUSCG |
| Compliances | ABSSAE J1402 |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | 90° Elbow standard drop |
| HA Length UOM | Metric mm |
| Hose Series | FC350 Series |
| Hose size | Size 12 |
| Overall length IN | 26.4 |
| Overall length MM | 671 |
| Thread size 1 | 1 1/16-12 UN |
| Thread size 2 | 1 1/16-12 UN |