Product specifications
Characteristic | Value |
|---|---|
| Application | High temperature lube & oil |
| Brand | Danfoss |
| Compliances | SAE 100R1 |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | 45° Elbow |
| Fitting drop dimension 2 IN | 0.3 |
| Fitting drop dimension 2 MM | 8.0 |
| Fitting end size 2 | Size 04 |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose Series | FC279 Series |
| Hose size | Size 04 |
| Legacy fitting part number 2 | JIC Female 37°, 45° Elbow, Dura-Kote Zinc Plated Steel |
| Overall length IN | 14.6 |
| Overall length MM | 371 |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |