Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HIGH TEMPERATURE LUBE & OIL | High temperature lube & oil |
| Brand | DANFOSS | Danfoss |
| Catalog Item | SH7612626-0528 | |
| Compliances | SAE 100R1 | SAE 100R1 |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 1 IN | 0.8 | |
| Fitting drop dimension 1 MM | 21.0 | |
| Fitting drop dimension 2 IN | 1.3 | |
| Fitting drop dimension 2 MM | 34.0 | |
| Fitting end size 1 | 04 | Size 04 |
| Fitting end size 2 | 05 | Size 05 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | FC279 SERIES | FC279 Series |
| Hose size | 04 | Size 04 |
| Legacy fitting part number 1 | 1A4FRB4 | |
| Legacy fitting part number 2 | 1A5BJB4 | |
| Overall length IN | 18.2 | |
| Overall length MM | 462 | |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |