Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HIGH PRESSURE HYDRAULICSLUBRICATING OILSPETROLEUM BASED FLUIDSWATERWATER-GLYCOL SYSTEMS | High pressure hydraulicsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Catalog Item | SH7612845-1280 | |
| Certifications | ABS CERTIFIEDBVBWBDNVEN45545LR | ABS CertifiedBVBWBDNVEN45545LR |
| Compliances | EN856 4SP | EN856 4SP |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Hose series | GH425 SERIES | GH425 Series |
| Hose size | 12 | Size 12 |
