FC234-10 HOSE ASSY
SH76712798-0660T
Catalog item:
SH76712798-0660T
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SH76712798-0660T
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | CRUDE OILFUEL AND LUBE OILSGASOLINEHYDRAULIC SYSTEMSPHOSPHATE ESTER BASED FLUIDSWATER | Crude oilFuel and lube oilsGasolineHydraulic systemsPhosphate ester based fluidsWater |
| Catalog Item | SH76712798-0660T | |
| Certifications | DNVMSHA APPROVEDUSCGUSCG AI | DNVMSHA ApprovedUSCGUSCG AI |
| Compliances | ABSSAE J1527A1 | ABSSAE J1527A1 |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| HA Length UOM | M | Metric mm |
| Hose series | FC234 SERIES | FC234 Series |
| Hose size | 10 | Size 10 |
| Overall length IN | 23.0 | |
| Overall length MM | 583 | |
| Thread size 1 | 1-14 UNS | 1-14 UNS |
| Thread size 2 | 1-14 UNS | 1-14 UNS |