Aeroquip by Danfoss
SH925-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SH925-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Low pressure oil cooler and power steering return hose for high temperature applications. | |
| Bend radius - min | 2.5 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 110 Psi | |
| Certification(s) | SAE 100R6 | |
| Conditional temperature range | Air up to 250 F | |
| Conductivity | Conductive | |
| Construction | Multi Braid | |
| Cover material | Elastomer | |
| Dash size | -4 | |
| Feature | Longer hsoe assembly lifeWithstands high pressure and temperaturesKink resistant | |
| Inside diameter | .25 in | |
| Outside diameter | .25 in | |
| Package form | Bulk | |
| Product Height | .25 in | |
| Product Length/Depth | 1.0000488 ft | |
| Product Type | Socketless Low Pressure Hose | |
| Product Volume | .75 in³ | |
| Product Weight | .05 lb | |
| Product Width | .25 in | |
| Reinforcement material | Rayon | |
| Sub-brand | None | |
| Trade Name | SH925 Series | |
| Tube material | Elastomer | |
| Working pressure | 406 Psi | |
| Working temperature - max | 300 °F | |
| Working temperature - min | -55 °F |