
Aeroquip by Danfoss
SH925-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SH925-6
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Low pressure oil cooler and power steering return hose for high temperature applications. |
| Bend radius - min | 3 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 110 Psi |
| Certification(s) | SAE 100R6 |
| Conditional temperature range | Air up to 250 F |
| Conductivity | Conductive |
| Construction | Multi Braid |
| Cover material | Elastomer |
| Dash size | -6 |
| Feature | Longer hsoe assembly lifeWithstands high pressure and temperaturesKink resistant |
| Inside diameter | .37 in |
| Outside diameter | .37 in |
| Package form | Bulk |
| Product Height | .37 in |
| Product Length/Depth | 1.0000488 ft |
| Product Type | Socketless Low Pressure Hose |
| Product Volume | 1.643 in³ |
| Product Weight | .07 lb |
| Product Width | .37 in |
| Reinforcement material | Rayon |
| Sub-brand | None |
| Trade Name | SH925 Series |
| Tube material | Elastomer |
| Working pressure | 406 Psi |
| Working temperature - max | 300 °F |
| Working temperature - min | -55 °F |