SHCS-M16-2.0-50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SHCS-M16-2.0-50
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bolt grade | Class 12.9 | |
| Diameter | .945 in | |
| Drive design | Hex | |
| Feature | Available in a variety of sizes. | |
| Head style | Hex | |
| Product Height | .945 in | |
| Product Length/Depth | 2.599 in | |
| Product Type | Spare Part | |
| Product Volume | 2.321 in³ | |
| Product Weight | .1 lb | |
| Product Width | .945 in | |
| Sub-brand | None | |
| Trade Name | None |