SHCS-M24-3.0-205
Rod Eye Bolt
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Bolt grade | Class 12.9 |
Diameter | 1.417 in |
Drive design | Hex |
Feature | Available in a variety of sizes. |
Head style | Hex |
Product Height | 1.417 in |
Product Length/Depth | 9.016 in |
Product Type | Spare Part |
Product Volume | 18.103 in³ |
Product Weight | 1.92 lb |
Product Width | 1.417 in |
Sub-brand | None |
Trade Name | None |