Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | SHPE019006 | |
| Color | BLACK | Black |
| Cover material | POLYETHYLENE (PE) | Polyethylene (PE) |
| Factory_crimp | NO | No |
| Inside diameter (inch) | 0.75 | |
| Inside diameter (mm) | 19.00 | |
| Outside diameter (inch) | 0.94 | |
| Outside diameter (mm) | 24.00 | |
| SERIES | TBO41 | SPIRAL GUARDS |
| Tube material | POLYETHYLENE (PE) | Polyethylene (PE) |
| Working temperature max (C) | 80 | |
| Working temperature max (F) | 176.0 | |
| Working temperature min (C) | -20 | |
| Working temperature min (F) | -4.0 |
