![Hose Fittings S-1310 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215757%2FID433457160841-0101_preview.jpg&w=1920&q=75)
Danfoss Everflex
SK-1308
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SK-1308
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Compatible hose ID | .5 in |
| Compatible hoses | For use with Everflex Hoses STW, SCTW, B, M, S, SC |
| Construction style | Swage |
| End gender 1 | Female |
| End Size 1 | 3/4 IN |
| End type 1 | JIC 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Optimized inventory to mix and match components Dura-Kote plating for superior corrosion resistance Wide range of styles, configurations |
| Hex Size 1 | .75 in |
| Hex Size 2 | .875 in |
| Hose dash size | -8 |
| Item type | Fitting Assembly |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 4 in |
| Product Height | 1.01 in |
| Product Length/Depth | 2 in |
| Product material | Stainless Steel |
| Product Type | Swage Hose Fittings |
| Product Volume | 1.768 in³ |
| Product Weight | .1 lb |
| Product Width | .875 in |
| Sub-brand | Everflex |
| Thread sealant | No |
| Thread Size 1 | 3/4-16 |
| Trade Name | Everswage |