
Danfoss
SK1119V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SK1119V
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Feature | Available in a variety of configurations and sizes. |
| Package contents | Seal Kit |
| Product material | Viton |
| Product Type | Spare Part |
| Product Weight | .0022 lb |
| Sub-brand | None |
| Trade Name | PPD Series |