CLEVIS
SM-1-562
ToolsSM-1-562 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod clevis |
| Product height in | 1.940 |
| Product height mm | 49.276 |
| Product length in | 1.370 |
| Product length mm | 34.798 |
| Product width in | 0.880 |
| Product width mm | 22.352 |