MOUNTING BRACKET
SM-2-578-S
ToolsSM-2-578-S Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Mounting bracket |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 2.250 |
| Product width mm | 57.15 |