Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | MOUNTING BRACKET | Mounting bracket |
| Product height in | 2.250 | |
| Product height mm | 57.150 | |
| Product length in | 2.000 | |
| Product length mm | 50.800 | |
| Product width in | 2.250 | |
| Product width mm | 57.15 |
