ROD CLEVIS
SM-462-S
ToolsSM-462-S Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod clevis |
| Product height in | 4.440 |
| Product height mm | 112.776 |
| Product length in | 3.120 |
| Product length mm | 79.248 |
| Product width in | 1.880 |
| Product width mm | 47.752 |