SM-478
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SM-478
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Center of Pin Hole to Base | 2.25 in |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Package contents | Mounting Bracket |
| Pin Hole Diameter | .75 in |
| Product Height | 3 in |
| Product Length/Depth | 3.25 in |
| Product Type | Mounting Bracket |
| Product Volume | 31.688 in³ |
| Product Width | 3.25 in |
| Sub-brand | None |
| Trade Name | None |