SM-578
MTG BRKT S NON-SQUEEZER:USESTEELPRT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | In cylinder assembly |
Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
Package contents | Mounting Bracket |
Product Height | 4 in |
Product Length/Depth | 4 in |
Product Type | Mounting Bracket |
Product Volume | 64 in³ |
Product Width | 4 in |
Sub-brand | None |
Trade Name | None |