
SM-77-L8824
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SM-77-L8824
Product specifications
Characteristic | Value |
|---|---|
| Application | Rod and piston seal spare part |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Inside diameter | .5 in |
| Item type | Component |
| Outside diameter | .623 in |
| Product Height | .623 in |
| Product Length/Depth | .063 in |
| Product material | Bronze |
| Product Type | Spare Part |
| Product Volume | .024 in³ |
| Product Width | .623 in |
| Sub-brand | None |
| Thickness | .063 in |
| Trade Name | None |