SWIVEL PIN SUB ASSEMBLY
SM-83-1-10
ToolsSM-83-1-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 0.300 |
| Product height mm | 7.620 |
| Product length in | 1.600 |
| Product length mm | 40.640 |
| Product width in | 0.300 |
| Product width mm | 7.62 |