SWIVEL PIN-CD
SM-83-12
ToolsSM-83-12 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product width in | 1.000 |
| Product width mm | 25.4 |