SWIVEL PIN SUB ASSEMBLY
SM-83-2-10
ToolsSM-83-2-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.300 |
| Product height mm | 7.620 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 0.300 |
| Product width mm | 7.62 |