SWIVEL PIN SUB ASSEMBLY
SM-83-3-10
ToolsSM-83-3-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 2.200 |
| Product length mm | 55.880 |
| Product width in | 0.500 |
| Product width mm | 12.7 |