SWIVEL PIN SUB ASSEMBLY
SM-83-5-10
ToolsSM-83-5-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 0.700 |
| Product height mm | 17.780 |
| Product length in | 3.100 |
| Product length mm | 78.740 |
| Product width in | 0.700 |
| Product width mm | 17.78 |