PIN ASSEMBLY
SM-83-7-10
ToolsSM-83-7-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 5.100 |
| Product length mm | 129.540 |
| Product width in | 1.000 |
| Product width mm | 25.4 |