
SM5-2-557-09419
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SM5-2-557-09419
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Package contents | Cylinder Body |
| Product Height | 2.75 in |
| Product Length/Depth | 5.313 in |
| Product Type | Cylinder Bodies |
| Product Volume | 40.18 in³ |
| Product Width | 2.75 in |
| Sub-brand | None |
| Thickness | .25 in |
| Trade Name | None |