SMH3-692-13835
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SMH3-692-13835
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 5.499 in | |
| Package contents | Bearing | |
| Product Height | 5.499 in | |
| Product Length/Depth | 3.375 in | |
| Product Type | Rod Bearing/Cartridges | |
| Product Volume | 102.057 in³ | |
| Product Width | 5.499 in | |
| Sub-brand | None | |
| Trade Name | None |