Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 38.700 | |
| A dimension MM | 983.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | SN00167 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 36.710 | |
| Hose cut off factor MM | 932.400 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.700 | |
| Product height in | 1.240 | |
| Product height mm | 31.496 | |
| Product length in | 38.701 | |
| Product length mm | 983.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.240 | |
| Series | 100R5 CRIMP | 100R5 Crimp |
| Thread sealant | NO | No |
| Tube OD 1 IN | 0.780 | |
| Tube OD 1 MM | 19.810 |