Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HIGH TEMPERATURE LUBE & OIL | High temperature lube & oil |
| Brand | DANFOSS | Danfoss |
| Compliances | SAE 100R1 | SAE 100R1 |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | S | Straight |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose Series | FC279 SERIES | FC279 Series |
| Hose size | 04 | Size 04 |
| Overall length IN | 53.5 | |
| Overall length MM | 1358 | |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF | 7/16-20 UNF |