HYDROSCALER HOSE 3.1m-product-details

HYDROSCALER HOSE 3.1m

SSWB12


Tools

Product specifications

Characteristic
Value
Description
ApplicationWATER-SOAP EMULSIONWATERBLAST SERVICE WITH WATERWater-soap emulsionWaterblast service with water
BrandSEL BY DANFOSSSEL by Danfoss
CompliancesAS/NZ4233.2EN1829-2ISO 7751AS/NZ4233.2EN1829-2ISO 7751
Fitting angle shape 1SStraight
Fitting angle shape 2SStraight
HA Certificate of complianceNONENone
HA Length UOMMMetric mm
HA PackagingXStandard Packaging
Hose seriesEC910 SERIESEC910 Series
Legacy fitting part number 11F50554M1208-S1F50554M1208-S
Legacy fitting part number 21F50554M1208-S1F50554M1208-S
Overall length IN122.0
Overall length MM3100
Thread size 1M24X1.5M24x1.5
Thread size 2M24X1.5M24x1.5