![Hose Fittings STE4-5 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215759%2FID433457156839-0101_preview.jpg&w=1920&q=75)
Danfoss Everflex
STE16-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
STE16-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| Compatible hose ID | .875 in | |
| Compatible hoses | For use with Everflex Hoses STW, SCTW, B, M, S, SC | |
| Compatible tube OD | 1 in | |
| Construction style | Swage | |
| End gender 1 | Male | |
| End Size 1 | 7/8 IN | |
| End Size 2 | 1 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| Feature | Optimized inventory to mix and match components Dura-Kote plating for superior corrosion resistance Wide range of styles, configurations | |
| Finish/plating | Stainless Steel | |
| Hex Size 1 | 1.375 in | |
| Hose cut-off factor | 1.6875 in | |
| Hose dash size | -16 | |
| Inside diameter | .87 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 4 in | |
| Product Height | 1.58 in | |
| Product Length/Depth | 3 in | |
| Product material | Stainless Steel | |
| Product Type | Swage Hose Fittings | |
| Product Volume | 6.518 in³ | |
| Product Width | 1.375 in | |
| Sub-brand | Everflex | |
| Thread sealant | No | |
| Trade Name | Everswage | |
| UPC | 678146119957 |