SWIVEL PIN ASSEMBLY
SVPIN-050-10
ToolsSVPIN-050-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product width in | 0.500 |
| Product width mm | 12.7 |