SWIVEL PIN ASSEMBLY
SVPIN-100-10
ToolsSVPIN-100-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.390 |
| Product length mm | 86.106 |
| Product width in | 1.000 |
| Product width mm | 25.400 |