SWIVEL PIN ASSEMBLY
SVPIN-138-10
ToolsSVPIN-138-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 4.470 |
| Product length mm | 113.538 |
| Product width in | 1.380 |
| Product width mm | 35.052 |