Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | PIVOT PIN | Pivot pin |
| Product height in | 1.380 | |
| Product height mm | 35.052 | |
| Product length in | 4.470 | |
| Product length mm | 113.538 | |
| Product width in | 1.380 | |
| Product width mm | 35.052 |
