SWIVEL PIN ASSEMBLY
SVPIN-200-10
ToolsSVPIN-200-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 5.560 |
| Product length mm | 141.224 |
| Product width in | 2.000 |
| Product width mm | 50.8 |