SWIVEL PIN ASSEMBLY
SVPIN-250-10
ToolsSVPIN-250-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 6.400 |
| Product length mm | 162.560 |
| Product width in | 2.500 |
| Product width mm | 63.5 |