SWIVEL PIN ASSEMBLY
SVPIN-350-10
ToolsSVPIN-350-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 7.000 |
| Product length mm | 177.800 |
| Product width in | 3.500 |
| Product width mm | 88.9 |