SWIVEL PIN ASSEMBLY
SVPIN-400-10
ToolsSVPIN-400-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 8.500 |
| Product length mm | 215.900 |
| Product width in | 4.000 |
| Product width mm | 101.6 |