Danfoss Hydro-Line
SXC0002Y
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SXC0002Y
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 2.48031496 in |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | Head 1-Cap 1 |
| Cushions | Cushioned both ends |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation |
| Model Code | IHM-63X170-B3-45-2-G-F-T-1-1 |
| Mounting style | Side Lug |
| Net Stroke Length | 6.69 in |
| Non-Rotating | Yes |
| Piston Seal Type | Low Breakaway Teflon Radial w/ Wearbands |
| Port Location | Head 1-Cap 1 |
| Port Type | BSPP |
| Product Height | 3.5 in |
| Product Length/Depth | 14.64 in |
| Product Type | Tie-Rod |
| Product Volume | 322.812 in³ |
| Product Weight | 27 lb |
| Product Width | 6.3 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.77165354 in |
| Rod Coating | Chrome |
| Rod Material | Case Hardened |
| Rod Seal Material 1 | Viton |
| Rod Seal Type 1 | Viton PolyPak |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Trade Name | IHM Series |
| Working pressure - max | 3000 Psi |